??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Ha-EIZ4 RJ45S-10M/KETH
Bill of material
HARTING 72MDM4RM4100K
Product number of the Manufacturer
72MDM4RM4100K
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
Manufacturer Type Description
Ha-EIZ4 RJ45S-10M/KETH
Alternative product number
72 MD M4R M410 0K
Manufacturer Name
HARTING
Delivery Time
60
Product type
Ha-EIZ4 RJ45S-10M/KETH
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
-
Country of origin
CN
Deeplink
Deeplink
Modèles CAO générés
Aucune action possible avec ce composant !