??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
H61530 - Doorframe Aluminum Profile
Bill of material
H61530-N-L50
Type code
H61530
screw
L
mm
Enter value for L
mm
cm
inch
ft
mass
0.700 kg/m
Sectional Area
243 mm^2
Cross Sectional Moment of Inertia(ℓx)
0.69×10⁴ mm^4
Cross Sectional Moment of Inertia(ℓy)
1.47×10⁴ mm^4
catalog
h61530.jpg
Previews
3D
Dimension
2D
Download CAD models