??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
H2OMITTER - Thermoelectric Dehumidifier
Bill of material
H2OMITTER(L)
Item no.
H2OMITTER
DETAIL
Info PDF
Info PDF
Description
Thermoelectric Dehumidifier
Material
High impact ABS shell
Height
152 mm
Width
140 mm
Depth
146 mm
Weight
1.32 kg
EAN Code
8713574237384
Previews
3D
Dimension
2D
Download CAD models