??
Catalog navigation
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
WMBerg
Description
H24 & H32 - Helical Gears - 24 and 32 Normal Pitch 1/4” and 5/16” Bore 45° Helix Angle A G M A Quality 10 - 303 Stainless Steel and 2024T4 Aluminum Anodized 20° Pressure Angle
Bill of material
H32S28-R96
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
Pressure Angle
20 °
Helix Angle
45 deg
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models