??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WMBerg
Description
H20S35 - Helical Gears - 20 Normal Pitch - 3/8" Bore - AGMA Quality 9 - 303 Stainless Steel - 45° Helix Angle - 20° Pressure Angle
Bill of material
H20S35-L60
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametral Pitch
20
Pressure Angle
20 °
Helix Angle
45 deg
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.3748 Inch
Face Width
3/8 Inch
Previews
3D
Dimension
2D
Download CAD models