??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
WMBerg
Description
H16S38 - Helical Gears - 16 Normal Pitch 1/2” Bore AGMA Quality 9 - 303 Stainless Steel 45° Helix Angle 20° Pressure Angle
Bill of material
H16S38-L48
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametral Pitch
16
Pressure Angle
20 °
Helix Angle
45 deg
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.4998 Inch
Face Width
1/2 Inch
Previews
3D
Dimension
2D
Download CAD models