??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
H and HX - Load Cells
Bill of material
H-20T
Part Number
H-20T
Series
H e HX
Code
0002726
Description
Célula de Carga Modelos H e HX
Capacity
kg
Material
Surface Treatment
Nickel
Description
Load cell steel finish nickel H-20T, nominal load 20.000kg
C
25 m
Sensibility
2.0000 + / - 0,1% mV / V
Work temperature
- 5 a + 60 ºC
Compensated Temperature
0 a + 50 ºC
Maximum overload % nominal capacity
150
Break overload % nominal capacity
300
Electric Resistence
E 780 + / - 20 S 700 + / - 2 Ω
Number of Divisions
10.000
Protection Class
IP 67
Cable
9621 (9 mm diam. 6 conductors Shielded)
Note
Cable 3D Model is just a Segment of the Actual Model
预览
3D
尺寸标注
2D
下载CAD模型