??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Comet
Description
H-550 SAP - HPP - High Pressure Pumps H SERIES
Bill of material
P235562H14400
Code
Piston Diameter
mm
Motor Engine
1800 rpm
Gear Ratio
4
Crankshaft
450 rpm
Flow rate
l/min - US gpm
Pressure
bar - psi - MPa
Power
HP - kW
Mass
1500 - 3307 kg - lb
Previews
3D
Dimension
2D
Download CAD models