??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Comet
Description
H-300 UAP - HPP - High Pressure Pumps H SERIES
Bill of material
P233153H14200
Code
Piston Diameter
20 mm
Motor Engine
rpm
Gear Ratio
Crankshaft
rpm
Flow rate
l/min - US gpm
Pressure
2800 - 40600 - 280 bar - psi - MPa
Power
HP - kW
Mass
700 - 1544 kg - lb
Previews
3D
Dimension
2D
Download CAD models