目錄: Comet
Created: 24.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comet
P233162H14320
Comet
Series H
Powered by
CAD模型選擇
{comet/h/h_300_sap_asmtab.prj},{NB=P233162H14320},{CODE=P233162H14320},{SD=32},{ME=1800},{GR=3.67},{CS=491},{FLR=116.0 - 30.7},{PRS=1200 - 17400 -120},{PWR=350.6 - 257.9},{MS=700 - 1544},{PPATH=assemblys/h_300_sap_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Comet
Description
H-300 SAP - HPP - High Pressure Pumps H SERIES
Bill of material
P233162H14320
Code
P233162H14320
P233162H14320
Piston Diameter
32
32
mm
Motor Engine
1800
1800
rpm
Gear Ratio
3.67
3.67
Crankshaft
491
491
rpm
Flow rate
116.0 - 30.7
116.0 - 30.7
l/min - US gpm
Pressure
1200 - 17400 -120
1200 - 17400 -120
bar - psi - MPa
Power
350.6 - 257.9
350.6 - 257.9
HP - kW
Mass
700 - 1544
kg - lb
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型