目錄: Comet
Created: 24.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comet
P232054H11500
Comet
Series H
Powered by
CAD模型選擇
{comet/h/h_200_sap_l_asmtab.prj},{NB=P232054H11500},{CODE=P232054H11500},{SD=50},{ME=1500},{GR=3.14},{CS=478},{FLR=281.6 - 74.4},{PRS=290 - 4205 - 29},{PWR=205.6 - 151.2},{MS=500 - 1103},{PPATH=assemblys/h_200_sap_l_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Comet
Description
H-200 SAP L - HPP - High Pressure Pumps H SERIES
Bill of material
P232054H11500
Code
P232054H11500
P232054H11500
Piston Diameter
50
50
mm
Motor Engine
1500
1500
rpm
Gear Ratio
3.14
3.14
Crankshaft
478
478
rpm
Flow rate
281.6 - 74.4
281.6 - 74.4
l/min - US gpm
Pressure
290 - 4205 - 29
290 - 4205 - 29
bar - psi - MPa
Power
205.6 - 151.2
205.6 - 151.2
HP - kW
Mass
500 - 1103
kg - lb
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型