??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
H-1500-T - Chamber Manifold
Bill of material
H150-A6 WK90 K40-33-DK42
Chamber Manifolds Type
H-1500-T
Chamber Number
H150-A6 WK90 K40-33-DK42
Order number
H150-A6 WK90 K40-33-DK42
LOD Destination
LOD Level
Chamber cover
Telescopic section
150 mm
Execution WP
Number of circuits
Heat pump outflow
Circuit connection
Supply pipe
PVC-KH
Return pipe
Basic equipment
Vent ball valve
Connection pipe reinforced
Base plate reinforced
Manometer
Quick drain valve
Drain Valve
Thermometer
Diameter
1517 mm
Height
mm
Enter value for H
Height
mm
cm
inch
ft
Heat pump connection inlet pipe
780 mm
Heat pump connection outlet pipe
410 mm
Circuit connection return pipe
630 mm
Circuit connection supply pipe
260 mm
Customs tariff number
84798997
PDF Info
https://www.frank-gmbh.de/de-wAssets/docs/cadenas/Product-information-chamber-manifolds-Type-H-1500-T.pdf
Short text
PE chamber manifold type H-1500-T, 33 circuits
Tender text
PE chamber manifold type H-1500-T, 33 circuits for geothermal systems, white chamber body incl. manifold unit ready to use with all required shut-off and regulating valves; Height: ca. 1700-1850mm; Diameter: ca. 1500mm; Plastic manhole cover DN 600, class A 35 as per ISO 15398, test load 3,500 kg; Tight to surface water with locking mechanism; Manhole with telescopic insert, with fixing ring; Fully prefabricated at factory, horizontally arranged; manifolds made of PE 100 with 2x ball valves for filling and ventilation 1”; Connection to heat pump: PE spigot d90 SDR11; Supply and return flow With ball valve; Circuit connections: PE spigot d40 SDR9; Flow pipe: PVC ball valve; Return pipe: Flow meter 5-42 l/min; Manifold unit including test certificate SN: H150-A6 WK90 K40-33-DK42. In case of high ground water table and of higher statical load a special lay out design is required. Please find our installation instructions on our web site www.frank-gmbh.de.
Previews
3D
Dimension
2D
Download CAD models