目錄: Comet
Created: 24.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comet
P231554H11500
Comet
Series H
Powered by
CAD模型選擇
{comet/h/h_150_sap_l_asmtab.prj},{NB=P231554H11500},{CODE=P231554H11500},{SD=50},{ME=1500},{GR=2.9},{CS=517},{FLR=243.6 - 64.4},{PRS=260 - 3770 - 26},{PWR=159.5 - 117.3},{MS=400 - 882},{PPATH=assemblys/h_150_sap_l_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Comet
Description
H-150 SAP L - HPP - High Pressure Pumps H SERIES
Bill of material
P231554H11500
Code
P231554H11500
P231554H11500
Piston Diameter
50
50
mm
Motor Engine
1500
1500
rpm
Gear Ratio
2.9
2.9
Crankshaft
517
517
rpm
Flow rate
243.6 - 64.4
243.6 - 64.4
l/min - US gpm
Pressure
260 - 3770 - 26
260 - 3770 - 26
bar - psi - MPa
Power
159.5 - 117.3
159.5 - 117.3
HP - kW
Mass
400 - 882
kg - lb
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型