目錄: Comet
Created: 24.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comet
P231562H14280
Comet
Series H
Powered by
CAD模型選擇
{comet/h/h_150_sap_asmtab.prj},{NB=P231562H14280},{CODE=P231562H14280},{SD=28},{ME=1800},{GR=3.6},{CS=502},{FLR=74.1 - 19.6},{PRS=830 - 12035 - 83},{PWR=154.8 - 113.9},{MS=400 - 882},{PPATH=assemblys/h_150_sap_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Comet
Description
H-150 SAP - HPP - High Pressure Pumps H SERIES
Bill of material
P231562H14280
Code
P231562H14280
P231562H14280
Piston Diameter
28
28
mm
Motor Engine
1800
1800
rpm
Gear Ratio
3.6
3.6
Crankshaft
502
502
rpm
Flow rate
74.1 - 19.6
74.1 - 19.6
l/min - US gpm
Pressure
830 - 12035 - 83
830 - 12035 - 83
bar - psi - MPa
Power
154.8 - 113.9
154.8 - 113.9
HP - kW
Mass
400 - 882
kg - lb
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型