??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
H-120 Saddle-Type Washer
Bill of material
H120
Cat. No.
H120
Description
KD H120 Saddle Type Washer
Finish
Galv-Krom
Weight
7 lbs/c
A
1.938 Inch
A1
1.250 Inch
B
1.000 Inch
B1
0.750 Inch
B2
0.125 Inch
C
0.188 Inch
D
0.531 Inch
E
0.375 Inch
F
0.094 Inch
G
1.469 Inch
H
60 deg
Previews
3D
Dimension
2D
Download CAD models