目錄: Comet
Created: 24.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comet
P231162H14260
Comet
Series H
Powered by
CAD模型選擇
{comet/h/h_100_sap_asmtab.prj},{NB=P231162H14260},{CODE=P231162H14260},{SD=26},{ME=1800},{GR=3.6},{CS=502},{FLR=63.9 - 16.9},{PRS=650 - 9425 - 65},{PWR=104.5 - 76.9},{MS=400 - 882},{PPATH=assemblys/h_100_sap_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Comet
Description
H-100 SAP - HPP - High Pressure Pumps H SERIES
Bill of material
P231162H14260
Code
P231162H14260
P231162H14260
Piston Diameter
26
26
mm
Motor Engine
1800
1800
rpm
Gear Ratio
3.6
3.6
Crankshaft
502
502
rpm
Flow rate
63.9 - 16.9
63.9 - 16.9
l/min - US gpm
Pressure
650 - 9425 - 65
650 - 9425 - 65
bar - psi - MPa
Power
104.5 - 76.9
104.5 - 76.9
HP - kW
Mass
400 - 882
kg - lb
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型