GZ46-K-01
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/gz46.prj},{NB=GZ46-K-01},{SIZE=(46) dia42.5},{SPECIFICATION=},{PRESSUREUNIT1=},{PRESSURERANGE=},{PRESSUREUNIT2=(K) kPa},{THREAD=01},{OPTION=},{ATTACHMENT=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
GZ46 - Pressure Gauge For Vacuum
Bill of material
GZ46-K-01
Outside diameter size
(46) dia42.5
Specifications
(-) None
(E) Oil-free,external parts copper-free
(-) None
(E) Oil-free,external parts copper-free
Pressure unit for positive pressure
(-) None
(K) kPa
(-) None
(K) kPa
Display pressure range
(-) -100 to 0kPa
(1) -100 to 100kPa
(2) -100 to 200kPa
(-) -100 to 0kPa
(1) -100 to 100kPa
(2) -100 to 200kPa
Pressure unit for vacuum
(K) kPa
Connection thread
(01) R 1/8
(02) R1/4
(01) R 1/8
(02) R1/4
Option
(-) None
(M) With M5(Female thread)
(-) None
(M) With M5(Female thread)
Attachment
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
(C1) Clear cover has protrusion (Clear cover is removable)
(C2) Clear cover has protrusion (Clear cover is removable,The wrench flats protrude)
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
(C1) Clear cover has protrusion (Clear cover is removable)
(C2) Clear cover has protrusion (Clear cover is removable,The wrench flats protrude)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성