??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
GYK - Skate Wheel
Bill of material
GYK-48
typecode
GYK
D
48
A
8.1
B
12
C
16
W
18
Cor(Static)
40 kg
Cr(Dynamic)
60 kg
mass
0.028 kg
catalog
gyk.jpg
Previews
3D
Dimension
2D
Download CAD models