??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hub City
Description
GW8007 - Series GW8000
Bill of material
GW8007-75/1-WR_LA-R
Part No.
GW8007-75/1-WR_LA-R
Model Number
GW8007
Primary
Custom
Secondary
GW807
Ratio
Style
Single Output
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
3.438 Cal
Description
GW8007 75/1 WR
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Shaft
Input Diameter
1.250 Cal
Output Type
Shaft
C.D.
8.000 Cal
C.D.1
4.251 Cal
A
11.913 Cal
A1
5.87 Cal
B
4.1050 Cal
B1
2.686 Cal
D
8.855 Cal
D1
4.43 Cal
E
13.916 Cal
F
3.57 Cal
G
1.249 Cal
H
3.76 Cal
I
9.57 Cal
J
1/4 X 1/8 Cal
K
2.875 Cal
T1
4.25 Cal
Wt
920 Lbs
S
15.6855 Cal
U
3.438 Cal
v
9.25 Cal
X
7/8 x 7/16 Cal
Y
8.00 Cal
Z
9.9975 Cal
A2
2.00 Cal
B2
28.00 Cal
C2
24.000 Cal
D2
12.000 Cal
E2
1-5/16 Cal
P2
13.75 Cal
R2
5/8 NC x 1.50 DP Cal
X2
2.12 Cal
Y2
1.06 Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD