??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
GW8004 - Series GW8000
Bill of material
GW8004-75/1-WR-56C-DO_LA-LR
Part No.
GW8004-75/1-WR-56C-DO_LA-LR
Model Number
GW8004
Primary
Custom
Secondary
GW801
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
3.000 INCH
Description
GW8004 75/1 WR 56C Double Output
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.625 INCH
Output Type
Shaft
C.D.
8.000 INCH
A
11.913 INCH
B
4.105 INCH
D
8.855 INCH
E
13.916 INCH
T
12.26 INCH
U
2.9995 INCH
V
6.0825 INCH
W
5.26 INCH
X Keyway
3/4 X 3/8
Y
4.50 INCH
AA
14.250 INCH
BB
7.125 INCH
CC
6.500 INCH
DD
3.250 INCH
EE
1 UNC INCH
FF
1.66 INCH
GG
1.66 INCH
Wtl
728 Lbs
G
56C
H
2.330 INCH
I
6.450 INCH
J
3/16 X 3/32 INCH
K
5.875 INCH
L
4.501/4.503 INCH
M
0.625 INCH
N
6.500 INCH
O
13/32 INCH
P
N/A
R
0.19 INCH
C.D.1
4.251 INCH
A1
5.87 INCH
B1
2.686 INCH
D1
4.431 INCH
T1
3.62 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели