??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW8002 - Series GW8000
Bill of material
GW8002-75/1-WR-3.438_DL
Part No.
GW8002-75/1-WR-3.438_DL
Model Number
GW8002
Primary
Custom
Secondary
GW802
Ratio
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
Inch
Description
GW8002 75/1 WR 3.438
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Shaft
Input Diameter
1.250 Inch
Output Type
Hollow Bore
C.D.
8.000 Inch
C.D.1
4.251 Inch
A
11.913 Inch
A1
5.87 Inch
B
4.105 Inch
B1
2.686 Inch
D
8.855 Inch
D1
4.431 Inch
E
13.916 Inch
F
3.57 Inch
G
1.249 Inch
H
3.76 Inch
I
9.57 Inch
J Keyway
1/4 x 1/8 Inch
K
1.75 Inch
S
14.50 Inch
T
7.25 Inch
T1
3.62 Inch
U
3-7/16 Inch
X Keyway
7/8 x 7/16 Inch
Key Furnished
No Inch
Y
1/2 NC x 1/2 LG Inch
Wt.
718 Lbs
Previews
3D
Dimension
2D
Download CAD models