??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hub City
Description
GW8001 - Series GW8000
Bill of material
GW8001-75/1-WR-DO_DL-LR
Part No.
GW8001-75/1-WR-DO_DL-LR
Model Number
GW8001
Primary
Custom
Secondary
GW801
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
3.000 Inch
Description
GW8001 75/1 WR DOUBLE OUTPUT
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Shaft
Input Diameter
1.250 Inch
Output Type
Shaft
C.D.
8.000 Inch
C.D.1
4.251 Inch
A
11.913 Inch
A1
5.87 Inch
B
4.105 Inch
B1
2.686 Inch
D
8.855 Inch
D1
4.431 Inch
E
13.916 Inch
F
3.57 Inch
G
1.249 Inch
H
3.76 Inch
I
9.57 Inch
J
1/4 X 1/8 Inch
K
2.875 Inch
T
12.26 Inch
T1
3.62 Inch
U
2.9995 Inch
V
6.0825 Inch
W
5.26 Inch
X
3/4 X 3/8 Inch
Y
4.50 Inch
AA
14.250 Inch
BB
7.125 Inch
CC
6.500 Inch
DD
3.250 Inch
EE
1 UNC Inch
FF
1.66 Inch
GG
1.66 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
Wt. Lbs.
718
Previews
3D
Boyut
2D
CAD modeli indir