??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
GW7001 - Series GW7000
Bill of material
GW7001_75/1_WR_DL-LR
Part No.
GW7001-75/1-WR-DO_DL-LR
Model Number
GW7001
Primary
Custom
Secondary
GW701
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
2.750 Inch
Description
GW7001 75/1 WR DOUBLE OUTPUT
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Shaft
Input Diameter
0.875 Inch
Output Type
Shaft
C.D.
7.0015 Inch
C.D.1
3.251 Inch
A
10.5675 Inch
A1
4.995 Inch
B
4.3235 Inch
B1
2.624 Inch
D
7.585 Inch
D1
3.50 Inch
E
12.9235 Inch
F
2.35 Inch
G
0.875 Inch
H
2.38 Inch
I
6.755 Inch
J
3/16 X 3/32 Inch
K
1.75 Inch
T
11.75 Inch
T1
3.9375 Inch
U
2.750 Inch
V
5.7325 Inch
W
N/A Inch
X
5/8 X 5/16 Inch
Y
4.00 Inch
AA
12.500 Inch
BB
6.250 Inch
CC
5.500 Inch
DD
2.7500 Inch
EE
1 UNC Inch
FF
1.56 Inch
GG
1.56 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
Wt. Lbs.
478
プレビュー
3D
情報
2D
ダウンロード(CADデータ)