??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW6008 - Series GW6000
Bill of material
GW6008-75/1-WR-56C_LA-R
Part No.
GW6008-75/1-WR-56C_LA-R
Model Number
GW6008
Primary
Custom
Secondary
GW607
Ratio
Style
Single Output
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
2.438 Inch
Description
GW6008 75/1 WR 56C
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.625 Inch
Output Type
Shaft
C.D.
6.001 Inch
A
10.1893 Inch
B
3.9965 Inch
D
6.50 Inch
E
13.2773 Inch
S
15.508 Inch
U
2.438 Inch
V
7.630 Inch
X
5/8 X 5/16 Inch
Y
6.5 Inch
Z
7.02075 Inch
A2
1.50 Inch
B2
19.500 Inch
C2
17 Inch
D2
8.5 Inch
E2
15/16 Inch
P2
9.50 Inch
R2
3/8 NC X 1.00 DP
X2
1.50 Inch
Y2
0.75 Inch
Wt
448 Lbs
G
56C Inch
H
2.330 Inch
I
6.135 Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.190 Inch
C.D.1
3.251 Inch
A1
4.995 Inch
B1
2.624 Inch
D1
3.50 Inch
T1
3.40 Inch
Previews
3D
Dimension
2D
Download CAD models