??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW10007 - Series GW10000
Bill of material
GW10007-75/1-WR_LA-R
Part No.
GW10007-75/1-WR_LA-R
Model Number
GW10007
Primary
Custom
Secondary
GW1007
Ratio
Style
Single Output
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
3.938 Inch
Description
GW10007 75/1 WR
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Shaft
Input Diameter
1.250 Inch
Output Type
Shaft
C.D.
10.000 Inch
C.D.1
5.251 Inch
A
14.373 Inch
A1
7.269 Inch
B
5.1150 Inch
B1
3.629 Inch
D
10.355 Inch
D1
5.12 Inch
E
17.0295 Inch
F
3.495 Inch
G
1.249 Inch
H
3.671 Inch
I
10.88 Inch
J
1/4 X 1/8 Inch
K
3.000 Inch
T1
4.281 Inch
Wt
1406 Lbs
S
16.0600 Inch
U
3.938 Inch
v
9.43 Inch
X
1 x 1/2 Inch
Y
7.75 Inch
Z
12.4975 Inch
A2
2.25 Inch
B2
32.00 Inch
C2
28.000 Inch
D2
14.000 Inch
E2
1-5/16 Inch
P2
17.00 Inch
R2
5/8 NC x 1.50 DP Inch
X2
2.38 Inch
Y2
1.19 Inch
Previews
3D
Dimension
2D
Download CAD models