??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
GW10005 - Series GW10000
Bill of material
GW10005-75/1-WR-56C-3.438_LA
Part No.
GW10005-75/1-WR-56C-3.438_LA
Model Number
GW10005
Primary
Custom
Secondary
GW1002
Ratio
Style
Single Output
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
Inch
Description
GW10005 75/1 WR 56C 3.438
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.625 Inch
Output Type
Hollow Bore
C.D.
10.000 Inch
A
14.373 Inch
B
5.115 Inch
D
10.355 Inch
E
17.0295 Inch
S
18.5 Inch
T
9.25 Inch
Wtl
1151 Lbs
U
3-7/16 Inch
X
7/8 x 7/16 Inch
Key Furnished
No
Y
5/8 NC x 5/8 LG Inch
G
56C
H
2.560 Inch
I
7.849 Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.19 Inch
C.D.1
5.251 Inch
A1
7.269 Inch
B1
3.629 Inch
D1
5.12 Inch
T1
4.281 Inch
プレビュー
3D
情報
2D
ダウンロード(CADデータ)