??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW10004 - Series GW10000
Bill of material
GW10004-75/1-WR-56C-DO_LA-LR
Part No.
GW10004-75/1-WR-56C-DO_LA-LR
Model Number
GW10004
Primary
Custom
Secondary
GW1001
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
3.750 Inch
Description
GW10004 75/1 WR 56C Double Output
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.625 Inch
Output Type
Shaft
C.D.
10.000 Inch
A
14.373 Inch
B
5.115 Inch
D
10.355 Inch
E
17.0295 Inch
T
14.75 Inch
U
3.7495 Inch
V
6.8525 Inch
W
N/A Inch
X Keyway
7/8 X 7/16
Y
5.00 Inch
AA
17.750 Inch
BB
8.875 Inch
CC
6.876 Inch
DD
3.438 Inch
EE
1-1/4 UNC Inch
FF
2.04 Inch
GG
2.04 Inch
Wtl
1151 Lbs
G
56C
H
2.560 Inch
I
7.849 Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.19 Inch
C.D.1
5.251 Inch
A1
7.269 Inch
B1
3.629 Inch
D1
5.120 Inch
T1
4.281 Inch
Previews
3D
Dimension
2D
Download CAD models