??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Hub City
Description
GW10002 - Series GW10000
Bill of material
GW10002-75/1-WR-3.438_DL
Part No.
GW10002-75/1-WR-3.438_DL
Model Number
GW10002
Primary
Custom
Secondary
GW1002
Ratio
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
Inch
Description
GW10002 75/1 WR 3.438
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Shaft
Input Diameter
1.250 Inch
Output Type
Hollow Bore
C.D.
10.000 Inch
C.D.1
5.251 Inch
A
14.373 Inch
A1
7.269 Inch
B
5.115 Inch
B1
3.629 Inch
D
10.355 Inch
D1
5.120 Inch
E
17.0295 Inch
F
3.495 Inch
G
1.249 Inch
H
3.671 Inch
I
10.88 Inch
J Keyway
1/4 X 1/8 Inch
K
3.00 Inch
S
18.50 Inch
T
9.25 Inch
T1
4.281 Inch
U
3-7/16 Inch
X Keyway
7/8 x 7/16 Inch
Key Furnished
No Inch
Y
5/8 NC x 5/8 LG Inch
Wt.
1136 Lbs
Previews
3D
Boyut
2D
CAD modeli indir