??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GVTWNU2, GVTWNS2 - Timing Belt Conveyors GV Series/Brushless Motors (AC Input) - Dual Track Center Drive 2-Groove Frame Type (Pully Dia.30mm)
Bill of material
GVTWNU2-50-280-30-T1-ABM-15-H-B.
Part Number
GVTWNU2-50-280-30-T1-ABM-15-H-B.
Type
GVTWNU2,GVTWNS2
Type Selection
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
30 W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Pulley Holders Reversed
Drive Section
MP 1mm Increment
mm
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Brackets for Speed Controller
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Previews
3D
2D
Download CAD models