??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GVTWAU2, GVTWAS2 - Timing Belt Conveyors GV Series/Brushless Motors (AC Input) - Dual Track Head Drive 2-Groove Frame Type (Pully Dia.30mm)
Bill of material
GVTWAU2-50-250-30-T1-ABM-20-H-B
Part Number
GVTWAU2-50-250-30-T1-ABM-20-H-B
Type
GVTWAU2, GVTWAS2
Type Selection
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
30 W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Motor Reversed
Pulley Holders Reversed
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Brackets for Speed Controller
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Previews
3D
2D
Download CAD models