??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GVTSN - GV Series Center Drive -Timing Belt Coveyors Single Track Type Dia.30
Bill of material
GVTSN-10-200-6-T100-IM-25-H-AS
Part Number
GVTSN-10-200-6-T100-IM-25-H-AS
Type
GVTSN
B
10 mm
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Drive Section
MP 1mm Increment
mm
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Brackets for Speed Controller
Previews
3D
2D
Download CAD models