??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gamavuoto
Description
GVML - Multi-stage vacuum generators
Bill of material
GVML
Part Number
GVML
Vacuum
G1/2 mm
Air Supplier
G1/4 mm
Exhaust
G3/8 mm
Vacuum Level at 3 bar
65 KPa
Flow at 3 bar
236 Nl/min
Air Consumption at 3 bar
69 Nl/min
Vacuum Level at 4 bar
88 KPa
Flow at 4 bar
272 Nl/min
Air Consumption at 4 bar
86 Nl/min
Vacuum Level at 5 bar
95 KPa
Flow at 5 bar
302 Nl/min
Air Consumption at 5 bar
102 Nl/min
Vacuum Level at 6 bar
95 KPa
Flow at 6 bar
314 Nl/min
Air Consumption at 6 bar
119 Nl/min
Vacuum Level at 7 bar
95 KPa
Flow at 7 bar
343 Nl/min
Air Consumption at 7 bar
136 Nl/min
Maximum Vacuum Level
95.5 KPa
Previews
3D
Dimension
2D
Download CAD models