??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GVFNE - Flat Belt Conveyors GV Series Center Drive - Full Width Belt Type Dia. 30 For Europe -
Bill of material
GVFNE-50-320-25-TA230-IM-5-H-A
Part Number
GVFNE-50-320-25-TA230-IM-5-H-A
Type
GVFNE
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Drive Section
MP 1mm Increment
mm
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Brackets for Speed Controller
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
X
0 mm
Y
0 mm
Previews
3D
2D
Download CAD models