??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GVFA - Flat Belt Conveyors GV Series Head Drive -Full Width Belt Tyoe Dia.30
Bill of material
GVFA-50-240-6-T100-IM-25-H-AS
Part Number
GVFA-50-240-6-T100-IM-25-H-AS
Type
GVFA
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Motor Reversed
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Brackets for Speed Controller
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
X
0 mm
Y
0 mm
Previews
3D
Dimension
2D
Download CAD models