??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Rubber-Metal-Combination Element GMT - Rubber-Metal-Combination Element GMT
Bill of material
117090
Typ
GMT M12
Level of detail
Connection
M 12
Diameter D
75 mm
Height H1
37 mm
Height H2
25 mm
Weight
1.14 kg
Packing
1 Satz
Part No.
117090
Sorting key
999
Previews
3D
2D
Download CAD models