??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
Eaton BIM
Description
GuideLed Cinema - Exit sign
Bill of material
40071354656 / 40071354500
Part Number
LOD Level
Preview picture
Preview pictogram
Product Family
GuideLed Cinema
Material 1
40071354656
Material 1 EAN
4012539357513
Material 1 Description
GuideLed Cinema Wall mounting
Material 2
Material 2 EAN
Material 2 Description
Material 1+2
Material 1+2 EAN
Material 1+2 Description
Pictogram option
Mounting method
Wall surface mounted
Function
Escape route signage
Type of indicator
Only single-sided
Pictogram included
Yes
Lamp type
LED not exchangeable
Number of lighting heads
1
Material housing
Plastic
Colour housing
Grey
Voltage type
AC/DC
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
Light distributor
Diffuser lens/optic/panel
Degree of protection (IP)
IP20
Impact strength
IK03
Protection class
II
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
Recognition distance
20 m
Width
134 mm
Height/depth
41 mm
Length
226 mm
Conductor cross section
2.5 mm^2
Testing system
CG-S | STAR | STAR+
Frequency
50 - 60 Hz
Outdoor use compliance
False
Luminaire with limited surface temperature, class "D“
False
Current consumption at 220V DC
8 mA
Apparent power at mains operation
4 VA
Max. system power
1.9 W
PDF Info
PDF Info
WEB Info
WEB Info
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen