??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
GU46-12 - Female coupling
Bill of material
7460202
Code
Type
Material
Aluminium
D1
D2
26 mm
D2IN
1.024 in
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
OZ
oz
DN
7.4 mm
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
12 bar
Working Pressure (max)
174 psi
Conformity
ISO 4414
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models