??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
GU41-13 - Coupling with hose connection
Bill of material
7410340
Code
Type
Material
Aluminium
Øi Tube
mm
D1
mm
D1IN
in
D2
25 mm
D2IN
.984 in
L2
74.6 mm
L2IN
2.937 in
CH
21 mm
G
g
OZ
oz
DN
5.5 mm
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
12 bar
Working Pressure (max)
174 psi
Conformity
ISO 4414
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models