??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GTK 1
Bill of material
07000101
MD01
VAR__MANUID_
07000101
Short Description
GTK 1
Long Description
Box base with housing connector (GGV), <br /><strong>Dimensions: </strong>320 x 220 x 129 mm
International product number
4013902052363
Product number of the Manufacturer
07000101
Manufacturer Name
Spelsberg
Manufacturer Type Description
GTK 1
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.936
LENGTH
220
WIDTH
320
DEPTH
129
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
BE
MD04
MD04
Previews
3D
2D
Download CAD models