??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GTH8D-400W
Bill of material
GTH8D-L5-50-BC-M40-C3-0001
Model
GTH8D
Screw accuracy
Ball Screw Lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
L
478.0 mm
A
100 mm
M
2 mm
N
8 mm
P
200 mm
KG
6.47 mm
Previews
3D
2D
Download CAD models