??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SHELE
Description
GTH4
Bill of material
GTH4-L2-50-BC-M05-C3-Y-0
model
GTH4
Screw brand
L-Standard platform system
Screw lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor position
Motor brand
brake
Origin sensor
Limit Sensor
logo
L
264.0 mm
A
25 mm
N
6
M
1
P
25.0
KG
1.36 kg
Previews
3D
Dimensão
2D
Baixar modelos em CAD