??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TOYO
Description
GTH12D
Bill of material
GTH12D-L5-40-BC-M40-C3-0001
Model
GTH12D
Screw accuracy
Ball Screw Lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
L
544.0 mm
A
100 mm
M
3 mm
N
10 mm
P
300 mm
KG
8.10 mm
Previews
3D
2D
Baixar modelos em CAD