??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
SCHUNK
Description
GSW-V - Special Gripper - Vacuum gripper with shank interface
Bill of material
SCHUNK-0309126 GSW-V25-SND030
ID
Description
Weitere Produktinformationen
To the product page
Weight
kg
Recommended workpiece weight
kg
Time evacuation
s
Time for putting down
s
Suction force
N
Min./max. ambient temperature
5/90 °C
Max. permissible speed
20 1/min
Nominal operating pressure compressed air
6 bar
Nominal flow rate compressed air
Min./max. operating pressure, compressed air
4/8
Min. flow rate compressed air
l/min
Nominal operating pressure coolant
40 bar
Nominal flow rate coolant
25 l/min
Min./max. operating pressure, coolant
20/60 bar
Nominal vaccuum
-0.8 bar
Min. vacuum
-0.6 bar
Noise pressure level
90 dB(A)
Customs tariff number
84799070
Previews
3D
2D
Descarga de modelos CAD