??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHUNK
Description
GSW-B-AGE - Gripper with shank interface and compensation unit
Bill of material
SCHUNK-0308436-GSW-B-AGE-XYZ 150
ID
Description
Further product information
To the product page
Adapterplate (to order optional)
Weight
1.100 kg
Max. permissible speed
20 1/min
Nominal operating pressure compressed air
6 bar
Min./max. operating pressure, compressed air
4/8 bar
Nominal operating pressure coolant
40 bar
Min./max. operating pressure, coolant
20/50 bar
Min./max. ambient temperature
5/90 °C
Compensation XY
1.500 mm
Compensation Z
2.700 mm
Compensation angle
5.5 °
Rotary compensation
3.5 °
Rotary compensation torque
0.200 Nm
Moment Mx max./My max./Mz max.
Nm
Force Fz max.
N
Customs tariff number
84799070
Previews
3D
2D
Download CAD models