??
Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
SCHUNK
Description
GSM-P - Greif-Schwenk-Modul mit Parallelgreifer
Bill of material
SCHUNK-0303942 GSM-P 40-IS-S-180
ID
Description
Further product information
To the product page
Stroke per jaw
Opening angle per jaw
Swivel angle
Attachment kit for proximity switch (to order optional)
Centering sleeves
Opening angle per jaw
0.000 °
Stroke per jaw
mm
Max. angle of rotation
°
Closed angle per jaw up to
-
Closing moment
- Nm
Closing moment generated by spring
- Nm
Closing/opening force
N
Min. spring force
N
Torque
Nm
Angle of rotation
End position adjustability
°
Damping for swiveling
Recommended workpiece weight
kg
Air consumption for gripping
cm^3
Air consumption for swiveling
cm^3
Weight
kg
Nominal operating pressure
6 bar
Max. operating pressure
6.500 bar
Min. operating pressure for gripping
bar
Min. operating pressure for swiveling
bar
Closing/opening time
s
Swiveling time with medium-sized attached load**
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Max. permissible mass moment of inertia of the set-up
Protection class IP
30
Min./max. ambient temperature
°C
Repeat accuracy for gripping
0.02 mm
Repeat accuracy for swiveling
0.1 °
Customs tariff number
84799070
Previews
3D
2D
Download CAD models