??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
GSJ / GLJ / GBHJ - Slimline Bearings
Bill of material
GSJ195C
Order number
GSJ195C
Preview
Description
Slimline Bearings
Use With Flat Track
V & NV
Fixing Type
Diameter
mm
Fixing Stud Type
Nitrile Sealed Bearings
Height
9.2 mm
Height
5.7 mm
Short Stud C
7.4 mm
Long Stud C
14 mm
Short Stud C1
3.4 mm
Long Stud C1
10.0 mm
Short Stud C2
2.4 mm
Long Stud C2
2.5 mm
Radius
14.80 mm
Radius
7.40 mm
Metric Fine E
M6 x 0.75
Height
5 mm
Height
7.4 mm
Key Width
2.5 mm
Key Width
10 mm
Diameter
13 mm
Length
0.70 mm
Diameter
6 mm
Key Width
11 mm
Length
1.2 mm
Height
8.0 mm
Height
10.5 mm
Height
8.6 mm
Height
4.0 mm
Height
8.0 mm
Length
38.0 mm
Length
54.0 mm
Key Width
11 mm
Length
24.5 mm
Thread
M4
Diameter
7.0 mm
Max. Working Load Capacity - Radial
240 N
Max. Working Load Capacity - Axial
100 N
Static Load Capacities - Radial Loads
563 N
Dynamic Load Capacities - Radial Loads
1366 N
Static Load Capacities - Axial Loads
164 N
Dynamic Load Capacities - Axial Loads
398 N
Weight
14 g
Product link
Website
Previews
3D
Dimension
2D
Download CAD models