??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
GSFAZ, GPSFAZ - Shafts - One End Threaded - One End Tapped - with Wrench Flats
Bill of material
GSFAZ13-25-F2-B0-P5-N4-SC0
Part Number
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Shaft End P Change to Fine Thread
PMC(Fine) Selection
PMS(Fine) Selection
P(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
(Y) Max.
mm
R
0.3 mm
Left Side C
mm
Right Side C
mm
Second Set of Wrench Flats
SX 1mm Increment
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Previews
3D
2D
Download CAD models