??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 45
HELP_VARIABLE
Company
SRD-FA
Description
GSEB13 - Motors & Accessories - Economy Zone Sensors - Slim and Front Mounted
Bill of material
GSEB13-16-K20-A
CODE
GSEB13
TYPE
Economical area sensor
TYPE
Ultra-slim
Installation mode
Front mounted
Number of beams
Optical axis spacing
Information output mode
Detection distance
0.1~1.5 m
Effective protection height
mm
Light curtain height
mm
Standard accessories
2 cables (transmit line 2.5m, receive transmission line 3.5m) screw M3xL16(4pcs)
LINK
https://www.srdfaa.com/product/1221829548080.html
미리보기
3D
치수도
2D
CAD모델 다운로드