??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
GSC50 - gsc
Bill of material
GSC50-05-50-MS-M10-P1
Item NO.
GSC
Model
50 mm
Ball screw lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Mounting Positon
Motor Brand
Power output
Number of Photoelectric Sensor
L
270.5 mm
A
25 mm
M
1
N
6
P
25
Weight
2.23 kg
Previews
3D
Dimension
2D
Download CAD models