??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
GSAFU, GPSAFU - Shafts - Both Ends Threaded with Undercuts and Wrench Flats
Bill of material
GSAFU13-25-F5-M6-T5-N6-SC0
Part Number
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
Shaft End N Change to Fine Thread
NMC(Fine) Selection
NMS(Fine) Selection
N(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
(Y) Max.
mm
Left Side C
mm
Right Side C
mm
Second Set of Wrench Flats
SX 1mm Increment
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Previews
3D
2D
Download CAD models